IESNA:LM-63-2002
[TEST]P956105
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58790
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6440.6 7034.5 7680.5 8366.7 8960.6 9458.2 9835.4 10056.1 10092.2 9983.9
9871.5 9863.5 9931.7 10080.2 10429.3 11300.1 13463 16709.4 19602.6 21825.7
23535.2 25148.3 26605 27973.3 28892.3 27568 22315.3 15609.9 10794.5 7259.2
3061.8 971.1 461.5 200.6 64.2 0 0
6440.6 7046.5 7728.7 8390.8 8988.7 9486.3 9887.6 10108.3 10140.4 10044.1
9919.7 9915.7 9967.8 10120.3 10477.5 11159.6 13021.6 16187.7 19414 21717.4
23495 25284.8 26653.1 27993.4 28984.6 28129.8 23266.3 16613.1 11312.1 7528
3258.4 1055.4 537.7 236.8 84.3 0 0
6440.6 7038.5 7700.6 8338.6 8908.5 9382 9747.1 9975.9 9999.9 9915.7
9823.4 9807.3 9863.5 10016 10357.1 10995.1 12507.9 15361.1 18571.3 21067.3
22913.2 24855.4 26697.3 28386.7 29815.2 30224.5 26950.1 20971 14149.2 9189.3
4253.6 1677.4 943 521.7 240.8 80.3 0
6440.6 6990.3 7604.3 8214.2 8727.9 9165.3 9514.4 9695 9755.2 9719
9650.8 9642.8 9691 9763.2 9963.8 10369.1 11059.3 12648.4 15361.1 18475
21243.8 23816.1 26440.4 28912.3 31275.9 33121.8 34369.8 34470.1 32311.2 25633.9
14406 5156.5 2070.6 1107.5 509.6 116.4 0
6440.6 6910.1 7451.8 8009.6 8495.1 8908.5 9237.5 9458.2 9558.5 9582.6
9578.6 9602.7 9670.9 9735.1 9863.5 10156.4 10670.1 11444.6 12893.2 15341
18539.2 21954.1 25389.1 28964.5 31913.9 34698.8 37431.5 40485.3 42864.9 41115.3
32527.9 17917.2 7050.5 3154.1 1332.3 136.4 0
6440.6 6865.9 7343.5 7825 8266.4 8671.7 9000.7 9257.6 9398 9498.3
9570.6 9686.9 9863.5 10004 10136.4 10345 10790.5 11504.7 12596.2 13932.5
15902.8 18483 21420.4 24574.5 27828.9 31436.4 35465.3 40196.4 46713.2 50585.6
46279.8 34787.1 18920.4 6749.6 1677.4 96.3 0
6440.6 6841.9 7311.4 7796.9 8226.3 8631.6 8980.7 9233.5 9386 9482.3
9582.6 9699 9867.5 10016 10172.5 10405.2 10838.6 11540.9 12640.4 14056.9
15946.9 18475 21344.2 24434 27752.6 31400.3 35517.4 40497.3 46705.2 50352.8
45649.8 34121 18828.1 6886 1657.3 108.3 0
6440.6 6761.6 7146.8 7568.2 7973.5 8366.7 8719.8 9016.8 9229.5 9394
9566.6 9775.2 10004 10196.6 10385.2 10654 11087.4 11757.6 12752.7 14109.1
15834.6 17945.3 20477.4 23394.7 26693.3 30405.1 34458.1 38836 44213.2 48322.3
42704.4 26669.2 12098.6 4117.1 979.1 84.3 0
6440.6 6709.4 6998.4 7331.4 7692.6 8057.7 8418.9 8735.9 9024.8 9277.6
9542.5 9795.3 10036.1 10248.7 10489.5 10838.6 11340.2 12114.7 13278.4 14867.5
16970.2 19478.2 22387.5 25565.7 28800 32202.8 35698 39409.9 43101.7 44345.6
39401.8 26408.3 11360.3 3406.9 1372.4 381.2 0
6440.6 6617.1 6825.8 7066.6 7367.5 7696.6 8017.6 8350.7 8655.6 8964.6
9277.6 9562.5 9803.3 10060.1 10333 10658 11163.7 11974.2 13226.2 15052.1
17427.7 20168.4 23101.8 26075.3 29036.7 32010.2 35072 38005.4 39341.6 36793.5
28972.5 14534.4 3924.5 1488.8 810.6 224.7 0
6440.6 6520.8 6625.2 6793.7 7018.4 7263.2 7556.1 7841 8150 8439
8776 9101.1 9422.1 9759.2 10108.3 10525.6 11099.4 11990.3 13330.6 15333
17961.4 21079.3 24088.9 26681.2 28924.4 31047.2 32772.7 33182 31095.3 25405.1
15850.6 5794.5 1163.7 357.1 124.4 44.1 0
6440.6 6472.7 6516.8 6645.2 6829.8 7034.5 7279.2 7532.1 7804.9 8097.9
8410.9 8731.9 9085 9446.2 9847.5 10329 10959 11886 13186.1 14967.8
17355.4 20124.3 22664.4 24245.4 24971.8 25104.2 24566.5 22865 19747.1 15140.4
8912.5 3033.7 690.2 196.6 56.2 24.1 0
6440.6 6408.5 6412.5 6480.7 6605.1 6757.6 6942.2 7138.8 7335.4 7520
7724.7 7913.3 8134 8346.7 8579.4 8860.3 9273.6 9923.7 10951 12447.8
14369.9 16320.1 17664.4 17853 16777.6 14779.2 11922.1 8370.7 4771.2 2183
935 353.1 132.4 52.2 24.1 4 0
6440.6 6296.1 6211.8 6163.7 6123.6 6051.3 5926.9 5730.3 5469.5 5160.5
4807.4 4434.2 4061 3727.9 3471.1 3282.5 3146 3093.9 3362.7 3984.7
4674.9 5240.7 5208.6 4293.7 3009.6 2006.4 1388.4 967.1 646.1 401.3
252.8 160.5 80.3 32.1 8 0 0
6440.6 6191.8 5999.2 5758.4 5413.3 4983.9 4478.3 3912.5 3310.6 2720.7
2291.3 2066.6 2018.4 2038.5 2106.7 2166.9 2215.1 2219.1 2166.9 2058.6
1938.2 1817.8 1689.4 1548.9 1364.4 1135.6 886.8 638 477.5 349.1
224.7 132.4 52.2 20.1 8 0 0
6440.6 6099.5 5754.4 5292.9 4658.9 3964.7 3238.3 2596.3 2227.1 2102.7
2038.5 1982.3 1938.2 1894 1870 1853.9 1833.9 1789.7 1693.4 1553
1412.5 1272.1 1135.6 979.1 822.6 686.2 585.9 497.6 393.3 268.9
136.4 68.2 32.1 12 0 0 0
6440.6 6007.2 5521.6 4783.3 3964.7 3134 2479.9 2231.1 2158.9 2098.7
2038.5 1978.3 1918.1 1857.9 1769.7 1669.3 1553 1416.5 1268 1123.6
987.2 866.8 770.5 694.2 622 553.8 481.5 381.2 260.8 176.6
116.4 64.2 28.1 12 0 0 0
6440.6 5951 5288.9 4426.1 3455 2636.4 2303.4 2235.1 2170.9 2102.7
2046.5 1978.3 1906.1 1817.8 1705.4 1565 1412.5 1256 1091.5 931
798.6 714.3 654.1 597.9 537.7 477.5 409.3 325 256.8 204.7
148.5 96.3 32.1 4 0 0 0
6440.6 5870.7 5064.2 4040.9 3037.7 2443.8 2311.4 2247.2 2183 2114.8
2054.6 1990.4 1914.1 1809.8 1669.3 1520.9 1340.3 1159.7 963.1 822.6
730.3 674.2 630 581.9 529.7 465.5 385.2 317 264.8 208.7
152.5 96.3 28.1 0 0 0 0
6440.6 5862.7 4991.9 3892.4 2877.2 2419.7 2335.5 2267.2 2199 2134.8
2070.6 1998.4 1922.1 1809.8 1673.3 1492.8 1288.1 1083.5 914.9 786.5
706.3 654.1 605.9 553.8 493.6 417.3 333.1 276.9 224.7 172.6
116.4 64.2 16.1 0 0 0 0
6440.6 5862.7 4939.8 3812.2 2809 2419.7 2351.5 2283.3 2207 2134.8
2070.6 2002.4 1926.2 1825.8 1697.4 1520.9 1304.2 1087.5 902.9 766.4
686.2 638 589.9 533.7 465.5 369.2 284.9 236.8 192.6 144.5
92.3 36.1 4 0 0 0 0
6440.6 5882.8 4963.9 3824.2 2809 2419.7 2351.5 2283.3 2211.1 2142.8
2074.6 2006.4 1934.2 1837.9 1709.5 1512.8 1296.1 1071.4 886.8 754.4
682.2 634 581.9 529.7 457.5 345.1 268.9 224.7 176.6 128.4
80.3 28.1 0 0 0 0 0
